IESNA:LM-63-2002
[TEST]P944760
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]89677
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
8180.3 8129.1 8021.9 7928.6 7905.3 7914.7 7942.6 7993.9 8040.5 8054.5
8059.2 8129.1 8273.6 8511.3 8907.5 9466.8 10147.4 10967.7 12016.5 13265.7
14682.7 16416.6 18518.8 20910 23483 26247 28899.2 30134.4 28325.9 21888.8
11909.3 3360.7 1030.1 610.6 349.6 144.5 0
8180.3 8152.4 8040.5 7947.3 7924 7928.6 7956.6 8007.9 8049.8 8063.8
8073.1 8147.7 8287.6 8539.3 8926.1 9490.1 10180 11005 12081.7 13330.9
14794.5 16579.8 18765.9 21105.8 23725.3 26559.3 29155.6 30274.3 28041.6 21399.4
11354.6 3150.9 997.5 559.3 326.3 130.5 0
8180.3 8143.1 8035.9 7938 7896 7900.7 7914.7 7942.6 7961.3 7979.9
8007.9 8087.1 8236.3 8474 8865.5 9382.9 10044.8 10827.9 11839.4 13074.6
14617.4 16547.1 18812.5 21329.5 23939.8 26708.5 29323.4 30684.5 29029.7 23114.7
13722.5 5062 1351.7 671.2 396.2 153.8 0
8180.3 8124.4 8021.9 7914.7 7858.7 7844.7 7854.1 7858.7 7858.7 7891.4
7938 8026.5 8175.7 8408.7 8744.3 9238.4 9895.7 10697.4 11708.9 12939.4
14608.1 16603.1 19148.1 22014.7 24951.2 27831.8 30521.3 32040.9 31201.9 26829.7
18420.9 8912.2 2684.8 978.8 475.4 149.2 0
8180.3 8124.4 8026.5 7914.7 7844.7 7830.8 7840.1 7840.1 7840.1 7877.4
7961.3 8040.5 8166.4 8366.8 8669.8 9126.6 9788.5 10613.5 11629.6 12925.4
14636.1 16915.4 19856.6 23338.5 26918.2 30125.1 32712.1 34352.8 34548.6 32311.2
25766.9 15498.4 6581.6 1678 564 130.5 0
8180.3 8110.4 8012.5 7900.7 7826.1 7812.1 7826.1 7844.7 7844.7 7882
7970.6 8035.9 8133.7 8348.1 8669.8 9126.6 9769.8 10613.5 11648.3 13014
14799.2 17251 20541.8 24555 28628.9 32166.7 34758.3 36688 37872 37116.9
32171.4 22588 10818.6 3398 722.5 167.8 0
8180.3 8124.4 8021.9 7905.3 7830.8 7812.1 7821.4 7840.1 7840.1 7877.4
7961.3 8049.8 8175.7 8380.8 8697.7 9163.9 9816.4 10636.8 11662.2 12958
14668.7 16952.7 19907.8 23338.5 26880.9 30157.7 32861.2 34744.3 34996 32534.9
26358.9 16095 6325.2 1631.4 470.8 125.9 0
8180.3 8133.7 8035.9 7919.3 7844.7 7826.1 7840.1 7854.1 7868 7905.3
7965.9 8063.8 8222.3 8460 8800.3 9271.1 9937.6 10748.7 11760.1 13028
14706 16822.2 19381.1 22173.2 25030.5 27915.7 30651.8 32185.4 31136.6 27039.4
18947.6 9107.9 2717.5 1020.8 484.8 149.2 0
8180.3 8147.7 8045.2 7933.3 7872.7 7863.4 7882 7919.3 7952 7984.6
8026.5 8110.4 8273.6 8529.9 8912.2 9438.9 10096.1 10893.1 11890.6 13097.9
14626.7 16523.8 18747.2 21175.7 23711.4 26452.1 29146.3 30502.7 29076.4 24182.1
15279.3 6003.6 1720 820.4 438.1 177.1 0
8180.3 8157 8049.8 7938 7886.7 7882 7914.7 7979.9 8035.9 8068.5
8101.1 8185 8338.8 8599.9 9000.7 9564.7 10254.6 11088.9 12114.4 13354.2
14789.9 16575.1 18630.7 20938 23389.7 26107.2 28694.1 29710.3 27789.9 21571.9
11820.7 3561.1 1086.1 550 293.7 116.5 0
8180.3 8152.4 8049.8 7938 7886.7 7886.7 7919.3 7979.9 8040.5 8068.5
8096.4 8166.4 8324.8 8571.9 8968.1 9518.1 10203.3 11074.9 12105.1 13279.7
14692 16402.6 18448.9 20770.2 23110.1 25827.5 28470.4 29719.6 28097.5 22219.8
12589.8 3957.3 1146.6 596.6 307.6 107.2 0
